IESNA:LM-63-2002
[TEST]P955420
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43290
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8690.1 8694.6 8676.3 8637.4 8410.7 8174.8 8135.9 8323.7 8758.8 9338.1
10038.8 10844.8 11694.4 12314.9 12791.2 13262.9 13693.4 13952.2 14041.5 13945.3
13459.9 12587.4 11472.2 9704.5 7126.1 4149.2 3221.8 2947.1 2619.6 2134.2
1639.5 1273.2 954.9 597.7 341.2 137.4 0
8690.1 8653.4 8635.1 8609.9 8390.1 8149.6 8115.3 8284.7 8703.8 9301.5
9983.8 10762.4 11611.9 12253.1 12711.1 13191.9 13617.9 13892.6 14020.9 13906.4
13384.3 12530.2 11396.7 9553.3 6901.7 4018.7 3185.2 2919.6 2587.6 2097.5
1618.9 1257.1 909.1 574.8 332 132.8 0
8690.1 8678.6 8669.4 8644.3 8470.2 8239 8165.7 8305.4 8671.7 9232.8
9896.8 10643.3 11486 12227.9 12740.8 13217.1 13718.6 14059.8 14272.8 14254.4
13901.8 13118.7 12044.7 10373.1 7906.9 4675.9 3242.5 2944.8 2670 2289.9
1847.9 1373.9 1016.7 664.1 361.8 164.9 0
8690.1 8669.4 8658 8678.6 8559.5 8360.3 8271 8342 8598.5 9047.3
9644.9 10311.3 11083 11916.5 12582.8 13111.8 13620.1 14062.1 14325.4 14449.1
14311.7 13830.8 12974.4 11472.2 9209.9 5891.8 3336.3 2768.5 2518.9 2221.2
1905.2 1582.3 1225.1 817.5 467.1 208.4 0
8690.1 8680.9 8687.8 8733.6 8710.7 8605.3 8474.8 8461.1 8577.9 8845.8
9257.9 9789.2 10425.8 11158.5 11957.7 12697.3 13272.1 13771.3 14213.2 14538.4
14630 14428.5 13927 13109.5 11511.2 8676.3 4829.3 2450.2 1928.1 1623.5
1323.5 1067.1 831.2 586.2 318.3 116.8 0
8690.1 8694.6 8719.8 8781.7 8841.2 8841.2 8779.4 8722.1 8731.3 8843.5
9065.6 9413.7 9883.1 10437.2 11057.8 11845.5 12683.6 13391.2 13801 13993.4
14119.3 14181.2 14160.6 14135.4 13890.4 12447.7 9319.8 5191.1 2360.9 1515.9
1193 925.1 675.5 464.8 267.9 98.5 0
8690.1 8699.2 8747.3 8820.6 8925.9 9019.8 9083.9 9134.3 9129.7 9216.7
9363.3 9587.7 9899.1 10256.3 10693.7 11227.2 11834 12500.4 13100.3 13597.2
14098.7 14662 15225.3 15811.6 16537.4 16945 15687.9 12411.1 8019.1 4027.9
1932.7 1188.4 806 524.4 300 105.3 0
8690.1 8706.1 8772.5 8877.8 8992.3 9106.8 9244.2 9399.9 9587.7 9828.1
10135 10487.6 10867.7 11289.1 11790.5 12404.2 13098.1 13862.9 14696.4 15598.6
16640.5 17778.5 19051.7 20318 21737.7 23388.7 24998.5 25406.1 23926.8 20411.9
15172.7 9624.3 5612.5 3100.5 1369.3 329.7 0
8690.1 8729 8809.1 8930.5 9049.6 9157.2 9287.7 9466.3 9674.7 9990.7
10407.5 10886 11453.9 12154.6 13006.5 14062.1 15284.9 16700 18225.1 19782.2
21552.3 23233 25216 27231.1 29649.2 32026.1 35048.7 38286.6 40862.7 40592.5
35722 26919.7 17016 6819.2 1245.7 274.8 0
8690.1 8726.7 8825.2 8939.7 9058.7 9187 9322.1 9503 9720.5 10034.2
10418.9 10881.5 11428.7 12131.7 13004.2 14112.5 15381.1 16915.3 18609.8 20345.5
22168.2 24029.9 26024.4 28199.7 30521.7 32942.1 35689.9 38675.9 41593.2 42108.4
37249.3 27187.6 15424.6 4016.4 856.4 254.2 0
8690.1 8724.4 8802.3 8955.7 9081.6 9221.3 9335.8 9503 9731.9 10006.7
10338.8 10716.6 11147.1 11737.9 12514.1 13453 14588.8 15985.6 17577 19312.8
21057.6 22846 24694 26665.5 28818 30933.9 33139 35069.4 36537.2 35486.1
30583.5 21076 9173.2 1770.1 533.5 176.3 0
8690.1 8715.2 8820.6 8953.4 9074.8 9196.1 9310.6 9443.4 9628.9 9828.1
10064 10293 10522 10831.1 11284.5 11884.4 12605.7 13574.3 14714.7 16006.2
17412.2 18866.2 20295.1 21746.9 23255.9 24668.8 26086.2 27370.8 27643.3 25248.1
20359.2 13988.8 5969.7 1188.4 357.2 98.5 0
8690.1 8715.2 8802.3 8903 9003.8 9065.6 9127.4 9180.1 9228.2 9285.4
9303.7 9241.9 9125.1 9001.5 8914.5 8909.9 9033.5 9386.2 9958.6 10680
11534.1 12475.2 13423.2 14366.6 15282.6 16045.1 16498.5 16752.7 16106.9 13549.2
9935.7 6143.7 2450.2 696.1 256.5 64.1 0
8690.1 8683.2 8703.8 8733.6 8715.2 8593.9 8406.1 8124.5 7753.5 7263.5
6649.8 5935.3 5225.5 4632.4 4160.7 3771.4 3471.4 3279.1 3180.6 3157.7
3219.6 3343.2 3462.3 3579.1 3634 3544.7 3269.9 2832.6 2163.9 1536.5
1117.5 810.6 590.8 414.5 249.6 66.4 0
8690.1 8632.8 8561.8 8422.1 8170.3 7751.2 7190.2 6478 5681.2 4957.6
4364.5 3849.3 3373 3020.3 2828 2738.7 2676.9 2601.3 2521.1 2445.6
2356.3 2234.9 2092.9 1967 1845.6 1724.3 1605.2 1477 1325.8 1154.1
977.8 806 622.8 428.2 233.6 52.7 0
8690.1 8575.6 8367.2 8014.5 7465 6684.1 5827.7 5012.5 4412.6 3901.9
3466.9 3221.8 3079.9 2956.2 2828 2720.4 2663.1 2642.5 2603.6 2516.6
2390.6 2264.7 2136.4 2012.8 1877.7 1744.9 1609.8 1465.5 1325.8 1172.4
1009.8 828.9 622.8 403 206.1 43.5 0
8690.1 8538.9 8188.6 7613.8 6771.1 5743 4872.8 4270.6 3789.7 3489.8
3347.8 3217.3 3079.9 2933.3 2798.2 2715.8 2690.6 2676.9 2644.8 2541.8
2303.6 2168.5 2047.1 1930.4 1822.7 1722 1598.3 1460.9 1314.4 1149.5
970.9 778.6 577 389.3 208.4 57.2 0
8690.1 8479.4 7991.6 7197.1 6107.1 5035.4 4350.8 3844.7 3569.9 3450.8
3302 3157.7 3059.3 2953.9 2809.7 2718.1 2676.9 2621.9 2379.2 2276.1
2241.8 2228 2189.1 2127.3 2033.4 1909.8 1735.7 1573.1 1394.5 1215.9
1032.7 849.5 659.5 467.1 274.8 93.9 0
8690.1 8463.4 7868 6881.1 5642.2 4673.6 4062.2 3670.7 3553.9 3418.8
3253.9 3141.7 3070.7 2976.8 2805.1 2688.3 2596.7 2344.8 2257.8 2221.2
2191.4 2184.5 2157.1 2083.8 1957.8 1809 1648.7 1474.7 1293.8 1131.2
973.2 817.5 668.6 517.5 519.8 393.9 0
8690.1 8401.5 7694 6578.8 5289.6 4456.1 3888.2 3636.3 3551.6 3398.2
3240.2 3139.4 3079.9 2986 2784.5 2608.2 2376.9 2196 2138.7 2086.1
2051.7 2031.1 1937.2 1831.9 1712.8 1593.7 1454.1 1319 1170.1 1019
877 730.5 593.1 714.4 641.2 215.2 0
8690.1 8383.2 7632.1 6471.2 5145.3 4282.1 3773.7 3622.6 3544.7 3395.9
3240.2 3146.3 3102.8 3015.8 2770.7 2512 2209.7 2083.8 2003.6 1939.5
1907.5 1836.5 1717.4 1607.5 1495.3 1369.3 1259.4 1149.5 1032.7 927.4
874.7 691.5 574.8 794.6 366.4 91.6 0
8690.1 8413 7677.9 6484.9 5177.4 4339.3 3794.3 3631.7 3567.6 3421.1
3253.9 3164.6 3118.8 3040.9 2802.8 2514.3 2205.1 2079.2 1994.5 1928.1
1891.4 1822.7 1706 1602.9 1488.4 1367.1 1245.7 1135.8 1028.2 899.9
787.7 648 574.8 796.9 316 77.9 0
